AC Motors | 50 Hertz | 1400-1800 RPM | Single Phase | 110/220 Volt |

TEFC Encl

Total Records: 14
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VL3514-501.5 1500 110/220 TEFC 56C 
  VL3510-501500 110/220 TEFC 56C 
  L3507-500.75 1500 110/220 TEFC 56 
  L3510-501500 110/220 TEFC 56 
  L3514-501.5 1500 110/220 TEFC 56 
  VL3501-500.33 1500 110/220 TEFC 56C 
  VL3504-500.5 1500 110/220 TEFC 56C 
  VL3507-500.75 1500 110/220 TEFC 56C 
  L3409-500.5 1500 110/220 TEFC 48 
  L3501-500.33 1500 110/220 TEFC 56 
  L3504-500.5 1500 110/220 TEFC 56 
  L3514T-501.5 1500 110/220 TEFC 145T 
  L3605T-501500 110/220 TEFC 182T 
  L3609T-501500 110/220 TEFC 184T 
Total Records: 14