AC Motors | 50 Hertz | 1400-1800 RPM |

Single Phase

Total Records: 29 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VL3514-501.5 1500 110/220 TEFC 56C 
  L1304-500.5 1500 110/220 OPEN 56 
  L1307-500.75 1500 110/220 OPEN 56 
  L1405T-501500 110/220 OPEN 182T 
  L1408T-501500 110/220 OPEN 184T 
  L1508T-501500 220 OPSB 213T 
  VL3510-501500 110/220 TEFC 56C 
  CL5001A-500.33 1500 110/220 XPFC 56C 
  CL5004A-500.5 1500 110/220 XPFC 56C 
  CL5007A-500.75 1500 110/220 XPFC 56C 
  L3507-500.75 1500 110/220 TEFC 56 
  L3510-501500 110/220 TEFC 56 
  L3514-501.5 1500 110/220 TEFC 56 
  L3708T-501500 220 TEFC 213T 
  L1318-501500 110/220 OPEN 56 
Total Records: 29 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure