Gear Products | Speed Reducers | Right-Angle | Hollow Bore | 30 Ratio |

58 RPM

Total Records: 8
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GHF3030BH2.47 58 30 1978 140TC 
    GHF3032BH2.81 58 30 2462 140TC 
    SSGHF3032BH2.81 58 30 2482 140TC 
    GHF3021AH0.84 58 30 691 56C 
    GHF3024AH1.32 58 30 1111 56C 
    GHF3026AH1.54 58 30 1313 56C 
    GHF3013AH0.37 58 30 213 56C 
    GHF3018AH0.59 58 30 470 56C 
Total Records: 8