Gear Products | Speed Reducers | Right-Angle | 56C NEMA | 40 Ratio |

44 RPM

Total Records: 31 Page  of 3 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF4018AG0.47 44 40 461 56C 
    GF4018AJ0.64 44 40 461 56C 
    GF4021AG0.67 44 40 680 56C 
    GF4024AG0.99 44 40 1030 56C 
    GF4024AH0.99 44 40 1030 56C 
    GF4024AJ0.99 44 40 1030 56C 
    GF4026AG1.23 44 40 1296 56C 
    GF4026AJ1.23 44 40 1296 56C 
    GHF4018AH0.47 44 40 461 56C 
    GSF4023AA0.71 44 40 772 56C 
    GLF4018AG0.47 44 40 461 56C 
    GSF4030AA1.36 44 40 1470 56C 
    GSF4026AA1.01 44 40 1095 56C 
    GF4030AG1.84 44 40 1960 56C 
    WDGF4026AG1.23 44 40 1296 56C 
Total Records: 31 Page  of 3 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5