Gear Products | Speed Reducers | Solid Output | Right-Angle |

44 RPM

Total Records: 42 Page  of 3 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF4021AJ0.67 44 40 680  
    GS4021G0.67 44 40 680  
    GS4026G1.23 44 40 1296  
    GS4015G0.38 44 40 317  
    GS4018G0.47 44 40 461  
    GF4030BG1.84 44 40 1960 140TC 
    GLF4032BG2.20 44 40 2374 140TC 
    GSF4030BA1.36 44 40 1470 140TC 
    GSF4035BA2.24 44 40 2405 140TC 
    GF4026BG1.23 44 40 1296 140TC 
    GF4032BG2.20 44 40 2374 140TC 
    WDGF4032BG2.20 44 40 2374 140TC 
    GF4038CH44 40 3192 180TC 
    GLF4038CG3.00 44 40 3192 180TC 
    GF4038CG3.00 44 40 3192 180TC 
Total Records: 42 Page  of 3 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5