AC Motors | IEC Frame | TEFC Encl | 1400-1800 RPM |

D80

Total Records: 8
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MM54500.75 1800 230/460 TEFC D80 
  MM55501800 230/460 TEFC D80 
  MM35420.55 1800 208-230/460 TEFC D80 
  MM35460.75 1800 208-230/460 TEFC D80 
  MM5450-50.75 1800 575 TEFC D80 
  MM5500-53600 575 TEFC D80 
  MM5550-51800 575 TEFC D80 
  MM5600-51.5 3600 575 TEFC D80 
Total Records: 8