DC Motors | All Families |

230 Volt

Total Records: 18 Page  of 2 NEXT >> 
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    D23010.33 1750 230 230  
    D23020.50 1750 230 230 0.24 
    D23030.75 1750 230 230  
    D23041.00 1750 230 230 0.25 
    D23051.50 1750 230 230  
    DMG23055.00 2500 230 230 0.61 
    DMG23077.50 2500 230 230 1.14 
    DMG231010.00 2500 230 230 0.72 
    CDMG231010.00 2500 230 230 0.72 
    CDMG231515.00 1750 230 230 1.3 
    DMG231515.00 1750 230 230 1.3 
    CDMG232020.00 1750 230 230 1.8 
    DMG232020.00 1750 230 230 1.8 
    CDMG232525.00 1750 230 230 2.13 
    DMG232525.00 1750 230 230 2.13 
Total Records: 18 Page  of 2 NEXT >> 
DC MOTORS POWER SEARCH
Family Type Horsepower

ex: 1.25 OR 1.25-2.5
RPM Armature Voltage Enclosure