DC Motors | All Families |

0.33 HP

Total Records: 17 Page  of 2 NEXT >> 
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    CDPX34160.33 1750 180 180  
    CDPX34200.33 1750 90 90  
    CDP33160.33 1750 180 180  
    CDP33200.33 1750 90 90  
    CDP3420-V120.33 1800  12  
    CDP3420-V240.33 1800  24  
    CDPT33160.33 1750 180 180  
    CDPT33200.33 1750 90 90  
    VP3316D0.33 1750 180 180  
    VP3416-140.33 1750 180 180  
    D11510.33 1750 115 115  
    D23010.33 1750 230 230  
    CDPWD33160.33 1750 180 180  
    CDPWD33200.33 1750 90 90  
    CD34340.33 1750 180 200/100 .21/.42 
Total Records: 17 Page  of 2 NEXT >> 
DC MOTORS POWER SEARCH
Family Type Horsepower

ex: 1.25 OR 1.25-2.5
RPM Armature Voltage Enclosure