AC Motors |

Unit Handling

Total Records: 132 Page  of 9 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CBL3518-D0.5 1800 115/208-230 TEFC 56C 
  CBL3519-D1800 115/208-230 TEFC 56C 
  CBL3597-D0.75 1800 115/208-230 TEFC 56C 
  CEUHM3546T1800 208-230/460 TEFC 143TCY 
  CEUHM3554T1.5 1800 208-230/460 TEFC 145TCY 
  CEUHM3558T1800 208-230/460 TEFC 145TCY 
  CEUHM3611T1800 208-230/460 TEFC 182TC 
  CUHL35180.5 1800 115/208-230 TEFC 56C 
  CUHL35191800 115/208-230 TEFC 56C 
  CUHM35380.5 1800 208-230/460 TEFC 56C 
  CUHM35420.75 1800 208-230/460 TEFC 56C 
  CUHM35461800 208-230/460 TEFC 56C 
  CUHM35541.5 1800 208-230/460 TEFC 56C 
  CUHM35581800 208-230/460 TEFC 56C 
  VBL3518-D0.5 1800 115/208-230 TEFC 56C 
Total Records: 132 Page  of 9 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure