AC Motors | IEC Frame | TEFC Encl |

D80

Total Records: 12
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MM54500.75 1800 230/460 TEFC D80 
  MM55003600 230/460 TEFC D80 
  MM55501800 230/460 TEFC D80 
  MM56001.5 3600 230/460 TEFC D80 
  MM35420.55 1800 208-230/460 TEFC D80 
  MM35450.75 3600 208-230/460 TEFC D80 
  MM35460.75 1800 208-230/460 TEFC D80 
  MM35501.1 3600 208-230/460 TEFC D80 
  MM5450-50.75 1800 575 TEFC D80 
  MM5500-53600 575 TEFC D80 
  MM5550-51800 575 TEFC D80 
  MM5600-51.5 3600 575 TEFC D80 
Total Records: 12