Select Product Features To Refine Your Search


Gear Products | Speed Reducers | Solid Output | Right-Angle | 56C NEMA |

88 RPM

Total Records: 25 Page  of 2 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF2013AG0.53 88 20 239 56C 
    GF2013AH0.53 88 20 239 56C 
    GF2015AG0.62 88 20 317 56C 
    GF2015AH0.62 88 20 317 56C 
    GF2018AG0.79 88 20 461 56C 
    GF2018AH0.79 88 20 461 56C 
    GF2018AJ0.92 88 20 461 56C 
    GF2021AG1.16 88 20 684 56C 
    GF2021AH1.16 88 20 684 56C 
    GF2021AJ1.06 88 20 684 56C 
    GF2024AG1.72 88 20 1038 56C 
    GF2026AG2.16 88 20 1309 56C 
    GF20G21AG1.16 88 20 684 56C 
    GLF2013AG0.43 88 20 239 56C 
    GLF2018AG0.79 88 20 461 56C 
Total Records: 25 Page  of 2 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5