Gear Products | Speed Reducers | Solid Output | Right-Angle | 56C NEMA | 35 RPM |

50 Ratio

Total Records: 24 Page  of 2 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF5013AG0.23 35 50 234 56C 
    GF5013AH0.23 35 50 234 56C 
    GF5015AG0.33 35 50 303 56C 
    GF5018AG0.38 35 50 436 56C 
    GF5018AJ0.49 35 50 436 56C 
    GF5021AG0.54 35 50 643 56C 
    GF5021AH0.54 35 50 643 56C 
    GF5021AJ0.58 35 50 643 56C 
    GF5024AG0.83 35 50 1014 56C 
    GF5026AG1.00 35 50 1242 56C 
    GF5030AG1.67 35 50 1890 56C 
    GF5032AG1.63 35 50 2366 56C 
    GLF5021AG0.54 35 50 643 56C 
    GLF5026AG1.83 35 50 2366 56C 
    GSF5013AA0.15 35 50 191 56C 
Total Records: 24 Page  of 2 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5