Gear Products | Speed Reducers | Solid Output | Right-Angle | 140TC NEMA |

70 RPM

Total Records: 8
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF2524BG1.37 70 25 1002 140TC 
    GF2526BG1.73 70 25 1307 140TC 
    GF2530BG2.78 70 25 1978 140TC 
    GF2532BG3.13 70 25 2355 140TC 
    GLF2526BG1.73 70 25 1307 140TC 
    GLF2526BJ1.73 70 25 1307 140TC 
    GLF2532BG3.13 70 25 2355 140TC 
    GSF2530BA2.08 70 25 1539 140TC 
Total Records: 8