Gear Products | Speed Reducers | 56C NEMA | Hollow Bore |

Stainless Steel

Total Records: 19 Page  of 2 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    SSGHF0518AH350 320 56C 
    SSGHF1018AH1.5 175 10 428 56C 
    SSGHF1021AH2.02 175 10 630 56C 
    SSGHF1518AH1.07 117 15 448 56C 
    SSGHF1521AH1.35 117 15 664 56C 
    SSGHF2018AH0.92 88 20 461 56C 
    SSGHF2021AH1.06 88 20 684 56C 
    SSGHF2026AH2.14 88 20 1308 56C 
    SSGHF3018AH0.71 58 30 470 56C 
    SSGHF3021AH0.83 58 30 691 56C 
    SSGHF3026AH1.54 58 30 1313 56C 
    SSGHF4018AH0.64 44 40 461 56C 
    SSGHF4021AH0.66 44 40 680 56C 
    SSGHF4026AH1.23 44 40 1296 56C 
    SSGHF5018AH0.48 35 50 436 56C 
Total Records: 19 Page  of 2 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5