Gear Products | Speed Reducers | 56C NEMA |

70 RPM

Total Records: 24 Page  of 2 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF2513AG0.33 70 25 223 56C 
    GF2515AG0.51 70 25 318 56C 
    GF2515AH0.51 70 25 318 56C 
    GF2518AG0.65 70 25 444 56C 
    GF2518AJ0.80 70 25 444 56C 
    GF2521AG0.95 70 25 675 56C 
    GF2521AJ0.89 70 25 675 56C 
    GF2524AG1.37 70 25 1002 56C 
    GF2530AG2.78 70 25 1978 56C 
    GF25G21AG0.95 70 25 675 56C 
    GHF2518AH0.8 70 25 444 56C 
    GHF2521AH0.89 70 25 675 56C 
    GIF2538A1.41 70 24.5 1241 56C 
    GLF2515AG0.51 70 25 318 56C 
    GLF2518AG0.64 70 25 444 56C 
Total Records: 24 Page  of 2 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5