AC Motors | All Families | 115/230 Volt | Single Phase |

2800-3600 RPM

Total Records: 132 Page  of 9 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  AFL3520A0.75 3600 115/230 TEAO 56Z 
  AFL3521A3600 115/230 TEAO 56 
  AFL3522A1.5 3600 115/230 TEAO 143TZ 
  AFL3523A3600 115/230 TEAO 143TZ 
  AFL3525A1.5 3600 115/230 TEAO 56 
  CJL1205A0.33 3600 115/230 OPEN 56J 
  CJL1303A0.5 3600 115/230 OPEN 56J 
  CJL1306A0.75 3600 115/230 OPEN 56J 
  CJL1309A3600 115/230 OPEN 56J 
  CJL1313A1.5 3600 115/230 OPEN 56J 
  CJL1317A3600 115/230 OPEN 56J 
  CL13030.5 3600 115/230 OPEN 56C 
  CL35030.5 3600 115/230 TEFC 56C 
  CL35060.75 3600 115/230 TEFC 56C 
  CL35093600 115/230 TEFC 56C 
Total Records: 132 Page  of 9 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure