AC Motors | General Purpose | Three Phase | 208-230/460 Volt | OPEN Encl | 1400-1800 RPM |
Total Records: 20 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM31120.75 1800 208-230/460 OPEN 56C 
  M31120.75 1800 208-230/460 OPEN 56 
  M30130.75 1800 208-230/460 OPEN 48 
  CM31120.75 1800 208-230/460 OPEN 56C 
  M31161800 208-230/460 OPEN 56 
  M3116A1800 208-230/460 OPEN 56 
  VM31161800 208-230/460 OPEN 56C 
  VM3116T1800 208-230/460 OPEN 143TC 
  VM31541.5 1800 208-230/460 OPEN 56C 
  VM3154T1.5 1800 208-230/460 OPEN 145TC 
  M31541.5 1800 208-230/460 OPEN 56 
  M3154A1.5 1800 208-230/460 OPEN 56 
  M32061.5 1800 208-230/460 OPEN 184 
  M32091800 208-230/460 OPEN 184 
  VM31571800 208-230/460 OPEN 56C 
Total Records: 20 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure