AC Motors | Unit Handling | 208-230/460 Volt | Three Phase | 56C | TEFC Encl | 1400-1800 RPM |
Total Records: 25 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VBM3538-D0.5 1800 208-230/460 TEFC 56C 
  VBM3538-S0.5 1800 208-230/460 TEFC 56C 
  CUHM35380.5 1800 208-230/460 TEFC 56C 
  VUHM35380.5 1800 208-230/460 TEFC 56C 
  VEUHM35380.5 1800 208-230/460 TEFC 56C 
  VEUHM35420.75 1800 208-230/460 TEFC 56C 
  VUHM35420.75 1800 208-230/460 TEFC 56C 
  CUHM35420.75 1800 208-230/460 TEFC 56C 
  VBM3542-D0.75 1800 208-230/460 TEFC 56C 
  VBM3542-S0.75 1800 208-230/460 TEFC 56C 
  VBM3546-D1800 208-230/460 TEFC 56C 
  VBM3546-S1800 208-230/460 TEFC 56C 
  CUHM35461800 208-230/460 TEFC 56C 
  VUHM35461800 208-230/460 TEFC 56C 
  VEUHM35461800 208-230/460 TEFC 56C 
Total Records: 25 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure