AC Motors | General Purpose | Three Phase | 230/460 Volt | TENV Encl |
Total Records: 23 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CNM3454/350.25 1800 230/460 TENV 56C 
  KENM34540.25 1800 230/460 TENV 56C 
  NM34540.25 1800 230/460 TENV 48 
  NM3454/350.25 1800 230/460 TENV 56 
  NM34550.25 1200 230/460 TENV 48 
  NM35340.33 1800 230/460 TENV 56 
  KENM35340.33 1800 230/460 TENV 56C 
  KNM3457/350.33 3600 230/460 TENV 56C 
  M34570.33 3600 230/460 TENV 48 
  KM34570.33 3600 230/460 TENV 56C 
  KENM35350.33 1200 230/460 TENV 56C 
  VENM35380.5 1800 230/460 TENV 56C 
  NM35380.5 1800 230/460 TENV 56 
  NM3538/350.5 1800 230/460 TENV 56 
  CNM3538/350.5 1800 230/460 TENV 56C 
Total Records: 23 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure