AC Motors | General Purpose | 208-230/460 Volt | Three Phase | 901-1200 RPM |
Total Records: 41 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CNM35310.25 1200 208-230/460 TENV 56C 
  CM35430.75 1200 208-230/460 TEFC 56C 
  M31530.75 1200 208-230/460 OPEN 56 
  M3153T0.75 1200 208-230/460 OPEN 143T 
  M35430.75 1200 208-230/460 TEFC 56H 
  VM31530.75 1200 208-230/460 OPEN 56C 
  VM3153T0.75 1200 208-230/460 OPEN 143TC 
  VM35430.75 1200 208-230/460 TEFC 56C 
  VM3543T0.75 1200 208-230/460 TEFC 143TC 
  M36010.75 1200 208-230/460 TEFC 182 
  M3543T0.75 1200 208-230/460 TEFC 143T 
  VM35561200 208-230/460 TEFC 56C 
  M35561200 208-230/460 TEFC 56/56H 
  VM3156T1200 208-230/460 OPEN 145TC 
  VM3556T1200 208-230/460 TEFC 145TC 
Total Records: 41 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure