AC Motors | Explosion Proof | 115/230 Volt | Single Phase |
Total Records: 33 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L4005A0.33 3600 115/230 XPFC 48 
  VL4005A0.33 3600 115/230 XPFC 56C 
  L5002A0.33 1200 115/230 XPFC 56 
  VL5002A0.33 1200 115/230 XPFC 56C 
  VL5003A0.5 3600 115/230 XPFC 56C 
  CL5003A0.5 3600 115/230 XPFC 56C 
  L5003A0.5 3600 115/230 XPFC 56 
  L5005A0.5 1200 115/230 XPFC 56 
  VL5005A0.5 1200 115/230 XPFC 56C 
  L5007A-C0.75 1800 115/230 XPFC 56 
  CL5007-I0.75 1800 115/230 XPFC 56C 
  VL5007A0.75 1800 115/230 XPFC 56C 
  CL5007A0.75 1800 115/230 XPFC 56C 
  L5007A0.75 1800 115/230 XPFC 56 
  VL5006A0.75 3600 115/230 XPFC 56C 
Total Records: 33 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure