AC Motors | 50 Hertz | 1400-1800 RPM | Single Phase | 110/220 Volt |
Total Records: 27 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CL5001A-500.33 1500 110/220 XPFC 56C 
  L1206-500.33 1500 110/220 OPEN 48 
  VL3501-500.33 1500 110/220 TEFC 56C 
  L3501-500.33 1500 110/220 TEFC 56 
  L3504-500.5 1500 110/220 TEFC 56 
  L1209-500.5 1500 110/220 OPEN 48 
  VL3504-500.5 1500 110/220 TEFC 56C 
  L3409-500.5 1500 110/220 TEFC 48 
  CL5004A-500.5 1500 110/220 XPFC 56C 
  L1304-500.5 1500 110/220 OPEN 56 
  L1307-500.75 1500 110/220 OPEN 56 
  CL5007A-500.75 1500 110/220 XPFC 56C 
  L3507-500.75 1500 110/220 TEFC 56 
  VL3507-500.75 1500 110/220 TEFC 56C 
  L1318-501500 110/220 OPEN 56 
Total Records: 27 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure