DC Motors | General Purpose | DPFG Encl |

500 Volt

Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

 HORSEPOWER 
RPM
ARMATURE VOLTAGE
FIELD VOLTAGE
FIELD AMPS
    D5005P5.00 1750/2300 500 150/300 1.2-.74/.6-.37 
    D5007P7.50 1750/2300 500 150/300 1.38-.88/.69-.44 
    D5010P10.00 1750/2300 500 150/300 2.34-1.4/1.17-.7 
    D5015P15.00 1750/2300 500 150/300 2.8-1.58/1.4-.79 
    D5020P20.00 1750/2300 500 150/300 2.48-1.5/1.24-.75 
    D5025P25.00 1750/2300 500 150/300 3.27-1.9/1.64-.95 
    D5030P30.00 1750/2300 500 150/300 4-2.5/2-1.25 
    D5040P40.00 1750/2100 500 150/300 4.34-3/2.17-1.5 
    D5050P50.00 1750/2100 500 150/300 4-2.6/2-1.3 
    D5060P60.00 1750/2100 500 150/300 3.5-2.44/1.75-1.22 
    D5075P75.00 1750/2100 500 150/300 2.96-2.1/1.48-1.05 
    D50100P100.00 1750/2000 500 150/300 4.6-3.5/2.3-1.75 
    D50125P125.00 1750/2000 500 150/300 5.7-4.5/2.85-2.25 
    D50150P150.00 1750/2000 500 150/300 7.4-6/3.7-3 
    D50200P200.00 1750/1900 500 150/300 7.9-6/3.95-3 
Total Records: 16 Page  of 2 NEXT >> 
DC MOTORS POWER SEARCH
Family Type Horsepower

ex: 1.25 OR 1.25-2.5
RPM Armature Voltage Enclosure