AC Motors | HVAC | Three Phase | 208-230/460 Volt |
Total Records: 84 Page  of 6 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  AOM35350.33 1200 208-230/460 TEAO 56 
  AOM35380.5 1800 208-230/460 TEAO 56 
  AOM35390.5 1200 208-230/460 TEAO 56 
  CFM3136A0.5 1200 208-230/460 OPEN 56YZ 
  CFM3036A0.5 1200 208-230/460 OPEN 48YZ 
  M3539-TP0.5 1200 208-230/460 TEAO 56 
  RM31120.75 1800 208-230/460 OPEN 56 
  AOM35420.75 1800 208-230/460 TEAO 56 
  AOM35430.75 1200 208-230/460 TEAO 56 
  CFM3046A0.75 1200 208-230/460 OPEN 48YZ 
  CFM3146A0.75 1200 208-230/460 OPEN 56YZ 
  RM3116A1800 208-230/460 OPEN 56/56H 
  EHM3116T1800 208-230/460 OPSB 143T 
  EHFM3116T1800 208-230/460 OPSB 143T 
  EM3546T-G1800 208-230/460 TEFC 143T 
Total Records: 84 Page  of 6 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure