AC Motors | Farm Duty | Single Phase | TEAO Encl | 2800-3600 RPM |
Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  AFL3520A0.75 3600 115/230 TEAO 56Z 
  AFL3521A3600 115/230 TEAO 56 
  AFL3522A1.5 3600 115/230 TEAO 143TZ 
  UCLE1531.5 3600 230 TEAO 145TZ 
  AFL3525A1.5 3600 115/230 TEAO 56 
  AFL3523A3600 115/230 TEAO 143TZ 
  AFL3524A3600 230 TEAO 145TZ 
  UCCE3453600 230 TEAO 184Z 
  UCLE31453600 230 TEAO 145TZ 
  UCLE5703600 230 TEAO 182TZ 
  UCCE5703600 230 TEAO 184TZ 
  UCCE75107.5 3600 230 TEAO 215Z 
  UCCE7597.5 3600 230 TEAO 184TZ 
  UCLE75107.5 3600 230 TEAO 182TZ 
  UCLE101510 3600 230 TEAO 215Z 
Total Records: 16 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure