AC Motors |

Severe Duty

Total Records: 541 Page  of 37 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM80010.5 1800 230/460 TEFC 56C 
  CWAM35380.5 1800 230/460 TENV 56C 
  VWAM35380.5 1800 208-230/460 TENV 56C 
  M80010.5 1800 230/460 TEFC 56 
  CM80010.5 1800 230/460 TEFC 56C 
  VM8001-50.5 1800 575 TEFC 56C 
  VM85370.5 3600 230/460 TEFC 56C 
  CM85370.5 3600 230/460 TEFC 56C 
  CM85390.5 1200 230/460 TEFC 56C 
  CM80020.75 1800 230/460 TEFC 56C 
  VM8002-50.75 1800 575 TEFC 56C 
  M80020.75 1800 230/460 TEFC 56 
  CWAM35420.75 1800 230/460 TENV 56C 
  VWAM35420.75 1800 208-230/460 TENV 56C 
  VM80020.75 1800 230/460 TEFC 56C 
Total Records: 541 Page  of 37 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure