AC Motors | Single Phase |
Total Records: 260 Page  of 18 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L33510.08 1800 115/230 TEFC 42 
  L33530.13 1800 115/230 TEFC 42 
  L33520.13 3600 115/230 TEFC 42 
  KL12000.17 1800 115/230 OPEN 56C 
  L12000.17 1800 115/230 OPEN 48 
  L33550.17 1800 115/230 TEFC 42 
  KL34000.17 1800 115/230 TEFC 56C 
  L34000.17 1800 115/230 TEFC 48 
  L33540.17 3600 115/230 TEFC 42 
  KL34010.17 1200 115/230 TEFC 56C 
  L12010.17 1200 115/230 OPEN 48 
  L34010.17 1200 115/230 TEFC 48 
  L34030.25 1800 115/230 TEFC 48 
  L3403M0.25 1800 115/230 TEFC 48 
  EL12030.25 1800 115/230 OPEN 48 
Total Records: 260 Page  of 18 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure