AC Motors |

HVAC

Total Records: 234 Page  of 16 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CHC3413A0.25 1800 115/230 TEAO 48Z 
  RM30030.25 1800 230/460 OPEN 48 
  AOM34540.25 1800 230/460 TEAO 48 
  PSC3413A0.25 1800 115/230 TEAO 48Z 
  CHC3414A0.25 1200 115/230 TEAO 48Z 
  AOM34550.25 1200 230/460 TEAO 48 
  CHC3416A0.33 1800 115/230 TEAO 48Z 
  RM30070.33 1800 230/460 OPEN 48 
  RL1301A2770.33 1800 277 OPEN 56 
  PSC3416A0.33 1800 115/230 TEAO 48Z 
  AOM34580.33 1800 230/460 TEAO 48 
  RM31040.33 1800 230/460 OPEN 56 
  RM30060.33 3600 230/460 OPEN 48 
  CHC3417A0.33 1200 115/230 TEAO 48Z 
  AOM35350.33 1200 208-230/460 TEAO 56 
Total Records: 234 Page  of 16 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure