AC Motors | Single Phase | Single Phase | 5 HP | 1400-1800 RPM |

Performance Data: L1430T

Product Nameplate Data :
Rated Output 5 HP Hertz 60 NEMA Nom. Eff. 84
Volts 230 Phase 1 Power Factor 94
Full Load Amps 20.6 NEMA Design Code L Service Factor 1.15
Speed 1725 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 5 HP
Full Load Torque 15 LB-FT Starting Current 134.2 Amps
Start Configuration DOL No-Load Current 7.49 Amps
Break Down Torque 40.5 LB-FT Line-line Resistance @ 25° C 0.4981 Ohms
Pull-Up Torque 30.5 LB-FT Temperature Rise, C @ FL (in deg) 60
Locked-Roter Torque 36.5 LB-FT Temp. Rise @ S.F. Load (in deg) 74
Load Characteristics at 230 V, 60 Hz , 5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 70 86 91 94 94 94 94
Efficiency 66 79.7 83.8 84.4 82.7 79 83.4
Speed (rpm) 1785 1773 1759 1741 1721 1692 1729
Line Amperes 8.87 11.94 15.93 20.56 25.99 32.81 23.82
 

* For certified information, contact your local Baldor office.