| Rated Output |
1 HP |
Hertz |
60 |
NEMA Nom. Eff. |
82.5 |
| Volts |
208-230/460 |
Phase |
3 |
Power Factor |
74 |
| Full Load Amps |
3.26-3.02/1.51 |
NEMA Design Code |
B |
Service Factor |
1.15 |
| Speed |
1740 |
LR KVA Code |
M |
Rating - Duty |
40C AMB-CONT |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
2.99 LB-FT |
Starting Current |
13.2 Amps |
| Start Configuration |
DOL |
No-Load Current |
0.997 Amps |
| Break Down Torque |
13.7 LB-FT |
Line-line Resistance @ 25° C |
16 Ohms |
| Pull-Up Torque |
8.94 LB-FT |
Temperature Rise, C @ FL (in deg) |
79 |
| Locked-Roter Torque |
10.3 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
98 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
33 |
51 |
65 |
74 |
80 |
84 |
78 |
| Efficiency |
69.7 |
79.7 |
82.6 |
83.2 |
82.5 |
81.1 |
82.8 |
| Speed (rpm) |
1786 |
1771 |
1757 |
1742 |
1723 |
1704 |
1731 |
| Line Amperes |
1.03 |
1.15 |
1.32 |
1.51 |
1.76 |
2.06 |
1.66 |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
3.01 LB-FT |
Starting Current |
23.7 Amps |
| Start Configuration |
DOL |
No-Load Current |
1.71 Amps |
| Break Down Torque |
11.1 LB-FT |
Line-line Resistance @ 25° C |
3.99 Ohms |
| Pull-Up Torque |
7.22 LB-FT |
Temperature Rise, C @ FL (in deg) |
76 |
| Locked-Roter Torque |
8.32 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
90 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
38 |
60 |
73 |
81 |
86 |
88 |
84 |
| Efficiency |
74.4 |
82 |
84.2 |
83.5 |
82.3 |
80.1 |
82.8 |
| Speed (rpm) |
1784 |
1766 |
1750 |
1731 |
1709 |
1686 |
1718 |
| Line Amperes |
1.81 |
2.11 |
2.55 |
3.03 |
3.65 |
4.39 |
3.4 |
|
| |