AC Motors | Severe Duty | Three Phase | 208-230/460 Volt |

Performance Data: VECP3582T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 82.5
Volts 208-230/460 Phase 3 Power Factor 66
Full Load Amps 3.4/1.7 NEMA Design Code B Service Factor 1.15
Speed 1160 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1 HP
Full Load Torque 4.53 LB-FT Starting Current 10.4 Amps
Start Configuration DOL No-Load Current 1.16 Amps
Break Down Torque 14.6 LB-FT Line-line Resistance @ 25° C 17.6 Ohms
Pull-Up Torque 11.1 LB-FT Temperature Rise, C @ FL (in deg) 35
Locked-Roter Torque 12 LB-FT Temp. Rise @ S.F. Load (in deg) 41
Load Characteristics at 460 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 27 45 57 66 72 75 70
Efficiency 70.2 80 82.7 83.1 81.8 80 82.3
Speed (rpm) 1192 1182 1171 1160 1146 1131 1152
Line Amperes 1.19 1.31 1.49 1.72 1.99 2.33 1.88
 

* For certified information, contact your local Baldor office.