| Rated Output |
1.5 HP |
Hertz |
60 |
NEMA Nom. Eff. |
84 |
| Volts |
208-230/460 |
Phase |
3 |
Power Factor |
69 |
| Full Load Amps |
5.2-4.80/2.40 |
NEMA Design Code |
B |
Service Factor |
1.15 |
| Speed |
1760 |
LR KVA Code |
L |
Rating - Duty |
40C AMB-CONT |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
4.4 LB-FT |
Starting Current |
18.6 Amps |
| Start Configuration |
DOL |
No-Load Current |
1.65 Amps |
| Break Down Torque |
18.5 LB-FT |
Line-line Resistance @ 25° C |
10.6 Ohms |
| Pull-Up Torque |
12.4 LB-FT |
Temperature Rise, C @ FL (in deg) |
34 |
| Locked-Roter Torque |
14.1 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
42 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
29 |
46 |
60 |
69 |
75 |
79 |
73 |
| Efficiency |
69 |
79.7 |
83.4 |
84.4 |
84.2 |
83.4 |
84.3 |
| Speed (rpm) |
1792 |
1782 |
1773 |
1762 |
1750 |
1736 |
1755 |
| Line Amperes |
1.71 |
1.86 |
2.09 |
2.37 |
2.75 |
3.17 |
2.6 |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
4.4 LB-FT |
Starting Current |
37.2 Amps |
| Start Configuration |
DOL |
No-Load Current |
3.3 Amps |
| Break Down Torque |
18.5 LB-FT |
Line-line Resistance @ 25° C |
2.72 Ohms |
| Pull-Up Torque |
12.4 LB-FT |
Temperature Rise, C @ FL (in deg) |
34 |
| Locked-Roter Torque |
14.1 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
39 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
29 |
46 |
60 |
69 |
75 |
79 |
73 |
| Efficiency |
69.3 |
79.9 |
83.6 |
84.4 |
84.3 |
83.5 |
84.3 |
| Speed (rpm) |
1792 |
1782 |
1773 |
1762 |
1750 |
1736 |
1755 |
| Line Amperes |
3.42 |
3.72 |
4.18 |
4.74 |
5.5 |
6.34 |
5.2 |
|
| |