AC Motors | HVAC |

Performance Data: RM3104

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .33 HP Hertz 60 NEMA Nom. Eff. 68
Volts 230/460 Phase 3 Power Factor 57
Full Load Amps 1.6/.8 NEMA Design Code B Service Factor 1.35
Speed 1725 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.33 HP
Full Load Torque 1 LB-FT Starting Current 4.4 Amps
Start Configuration DOL No-Load Current 0.7 Amps
Break Down Torque 4.7 LB-FT Line-line Resistance @ 25° C 49.1 Ohms
Pull-Up Torque 3.35 LB-FT Temperature Rise, C @ FL (in deg) 33
Locked-Roter Torque 3.75 LB-FT Temp. Rise @ S.F. Load (in deg) 42
Load Characteristics at 460 V, 60 Hz , 0.33 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 28 40 50 57 64 69 66
Efficiency 44 59 65 68 68 67 68
Speed (rpm) 1788 1770 1760 1745 1730 1710 1725
Line Amperes 0.7 0.73 0.77 0.8 0.85 1 0.9
 

* For certified information, contact your local Baldor office.