AC Motors | Definite Purpose | 230/460/796 Volt |

Performance Data: OF3768T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 5 HP Hertz 60 NEMA Nom. Eff. 80
Volts 230/460/796 Phase 3 Power Factor 76
Full Load Amps 15.2/7.6/4.4 NEMA Design Code D Service Factor 1.15
Speed 1125 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 5 HP
Full Load Torque 23.7 LB-FT Starting Current 46.7 Amps
Start Configuration DOL No-Load Current 4.2 Amps
Break Down Torque 103 LB-FT Line-line Resistance @ 25° C 1.6965 Ohms
Pull-Up Torque 79.4 LB-FT Temperature Rise, C @ FL (in deg) 82
Locked-Roter Torque 109 LB-FT Temp. Rise @ S.F. Load (in deg) 105
Load Characteristics at 460 V, 60 Hz , 5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 33 54 69 76 81 84 79
Efficiency 74.2 82.1 82.5 80.6 77.5 72.8 78.7
Speed (rpm) 1180 1158 1129 1101 1069 1023 1082
Line Amperes 4.3 4.94 6.21 7.63 9.16 11.6 8.55
 

* For certified information, contact your local Baldor office.