AC Motors | Severe Duty | 230/460 Volt | 1400-1800 RPM |

Performance Data: M3714T-9

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 10 HP Hertz 60 NEMA Nom. Eff. 89.5
Volts 230/460 Phase 3 Power Factor 75
Full Load Amps 27.8/13.9 NEMA Design Code C Service Factor 1.15
Speed 1765 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 10 HP
Full Load Torque 29.7 LB-FT Starting Current 85.8 Amps
Start Configuration DOL No-Load Current 7.37 Amps
Break Down Torque 115 LB-FT Line-line Resistance @ 25° C 0.85 Ohms
Pull-Up Torque 59 LB-FT Temperature Rise, C @ FL (in deg) 80
Locked-Roter Torque 88.5 LB-FT Temp. Rise @ S.F. Load (in deg) 94
Load Characteristics at 460 V, 60 Hz , 10 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 36 57 69 75 78 80 77
Efficiency 81.6 87.9 89.7 89.4 88.8 88 89
Speed (rpm) 1792 1784 1775 1765 1754 1743 1758
Line Amperes 7.83 9.35 11.4 13.9 16.7 19.8 15.6
 

* For certified information, contact your local Baldor office.