AC Motors | Definite Purpose | Three Phase | OPEN Encl |

Performance Data: M3325

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 3 HP Hertz 60 NEMA Nom. Eff. 82.5
Volts 208-230/460 Phase 3 Power Factor 60
Full Load Amps 10.6-11.4/5.7 NEMA Design Code A Service Factor 1.15
Speed 1770 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 3 HP
Full Load Torque 8.92 LB-FT Starting Current 35.2 Amps
Start Configuration DOL No-Load Current 4.44 Amps
Break Down Torque 42.2 LB-FT Line-line Resistance @ 25° C 4.1718 Ohms
Pull-Up Torque 15.2 LB-FT Temperature Rise, C @ FL (in deg) 24
Locked-Roter Torque 21.8 LB-FT Temp. Rise @ S.F. Load (in deg) 27
Load Characteristics at 460 V, 60 Hz , 3 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 25 39 51 60 67 72 64
Efficiency 63.2 76.2 81.2 83.4 84.3 84.4 83.9
Speed (rpm) 1793.1 1786.3 1779.5 1772.3 1763.9 1754.9 1767
Line Amperes 4.48 4.72 5.11 5.63 6.22 6.97 5.98
 

* For certified information, contact your local Baldor office.