AC Motors | General Purpose | 208-230/460 Volt | OPSB Encl |

Performance Data: M3307

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 5 HP Hertz 60 NEMA Nom. Eff. 85.5
Volts 208-230/460 Phase 3 Power Factor 93
Full Load Amps 13.2-12/6 NEMA Design Code B Service Factor 1.15
Speed 3450 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 5 HP
Full Load Torque 7.5 LB-FT Starting Current 47 Amps
Start Configuration DOL No-Load Current 1.4 Amps
Break Down Torque 29 LB-FT Line-line Resistance @ 25° C 2.87 Ohms
Pull-Up Torque 21 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 22 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 460 V, 60 Hz , 5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 71 86 90 92 93 93 93
Efficiency 80.4 85.8 86.6 85.7 84.3 82.6 84.9
Speed (rpm) 3555 3517 3475 3431 3386 3332 3404
Line Amperes 2.1 3.2 4.5 5.8 7.2 8.7 6.64
 

* For certified information, contact your local Baldor office.