AC Motors | General Purpose | 208-230/460 Volt | OPSB Encl |

Performance Data: M3211

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 3 HP Hertz 60 NEMA Nom. Eff. 86.5
Volts 208-230/460 Phase 3 Power Factor 80
Full Load Amps 8.9-8.2/4.1 NEMA Design Code B Service Factor 1.15
Speed 1745 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 3 HP
Full Load Torque 9.07 LB-FT Starting Current 31.5 Amps
Start Configuration DOL No-Load Current 2.04 Amps
Break Down Torque 34.3 LB-FT Line-line Resistance @ 25° C 5.31 Ohms
Pull-Up Torque 19.5 LB-FT Temperature Rise, C @ FL (in deg) 54
Locked-Roter Torque 26.3 LB-FT Temp. Rise @ S.F. Load (in deg) 68
Load Characteristics at 460 V, 60 Hz , 3 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 40 62 73 80 83 85 82
Efficiency 79.9 86.1 87.2 86.7 85.2 83.4 85.8
Speed (rpm) 1787 1774 1760 1745 1728 1709 1735
Line Amperes 2.26 2.72 3.35 4.08 5 5.98 4.63
 

* For certified information, contact your local Baldor office.