AC Motors | Single Phase | 230 Volt |

Performance Data: L3709T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 7.5 HP Hertz 60 NEMA Nom. Eff. 83
Volts 230 Phase 1 Power Factor 91
Full Load Amps 33 NEMA Design Code L Service Factor 1
Speed 3450 LR KVA Code F Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 7.5 HP
Full Load Torque 11.2 LB-FT Starting Current 220 Amps
Start Configuration DOL No-Load Current 8.2 Amps
Break Down Torque 35 LB-FT Line-line Resistance @ 25° C 0.22 Ohms
Pull-Up Torque 17 LB-FT Temperature Rise, C @ FL (in deg) 88
Locked-Roter Torque 28 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 230 V, 60 Hz , 7.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 76 88 92 94 94 94 0
Efficiency 66.7 78.4 82.2 83.3 82.9 81.6 0
Speed (rpm) 3575 3555 3533 3508 3481 3449 0
Line Amperes 12 17.6 24.1 31.2 39 47.6 0
 

* For certified information, contact your local Baldor office.