AC Motors | Farm Duty | 1400-1800 RPM |

Performance Data: GSL3509M

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 80
Volts 230 Phase 1 Power Factor 94
Full Load Amps 6.4 NEMA Design Code L Service Factor 1.15
Speed 1750 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 1.5 HP
Full Load Torque 4.52 LB-FT Starting Current 49.2 Amps
Start Configuration DOL No-Load Current 2.93 Amps
Break Down Torque 12.7 LB-FT Line-line Resistance @ 25° C 2.06 Ohms
Pull-Up Torque 10.9 LB-FT Temperature Rise, C @ FL (in deg) 73
Locked-Roter Torque 12.8 LB-FT Temp. Rise @ S.F. Load (in deg) 87
Load Characteristics at 230 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 69 85 91 94 96 96 95
Efficiency 50.9 70.3 77.6 80.7 81 79.4 80.9
Speed (rpm) 1789 1777 1766 1751 1735 1715 1741
Line Amperes 3.32 4.06 5.13 6.44 7.84 9.51 7.28
 

* For certified information, contact your local Baldor office.