AC Motors | Premium Efficient | 2800-3600 RPM |

Performance Data: EM3583T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 84
Volts 208-230/460 Phase 3 Power Factor 85
Full Load Amps 4-3.8/1.9 NEMA Design Code B Service Factor 1.15
Speed 3500 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1.5 HP
Full Load Torque 2.22 LB-FT Starting Current 17.9 Amps
Start Configuration DOL No-Load Current 0.932 Amps
Break Down Torque 9.49 LB-FT Line-line Resistance @ 25° C 12.315 Ohms
Pull-Up Torque 3.61 LB-FT Temperature Rise, C @ FL (in deg) 43
Locked-Roter Torque 7.35 LB-FT Temp. Rise @ S.F. Load (in deg) 51
Load Characteristics at 460 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 45 67 79 85 90 91 88
Efficiency 72.4 82 84.6 85 84.4 82.9 84.6
Speed (rpm) 3574.8 3551.3 3525.8 3497.6 3466.3 3432.6 3479
Line Amperes 1.03 1.25 1.55 1.91 2.31 2.79 2.15
 

* For certified information, contact your local Baldor office.