| Rated Output |
.5 HP |
Hertz |
60 |
NEMA Nom. Eff. |
70 |
| Volts |
208-230/460 |
Phase |
3 |
Power Factor |
76 |
| Full Load Amps |
1.9-1.8/.9 |
NEMA Design Code |
B |
Service Factor |
1 |
| Speed |
3450 |
LR KVA Code |
L |
Rating - Duty |
40C AMB-CONT |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
0.75 LB-FT |
Starting Current |
6 Amps |
| Start Configuration |
DOL |
No-Load Current |
0.53 Amps |
| Break Down Torque |
3.2 LB-FT |
Line-line Resistance @ 25° C |
36.1 Ohms |
| Pull-Up Torque |
2.2 LB-FT |
Temperature Rise, C @ FL (in deg) |
62 |
| Locked-Roter Torque |
2.5 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
0 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
47 |
62 |
72 |
79 |
84 |
87 |
0 |
| Efficiency |
44.1 |
59.6 |
66.9 |
70.6 |
72.3 |
72.9 |
0 |
| Speed (rpm) |
3560 |
3535 |
3509 |
3480 |
3450 |
3416 |
0 |
| Line Amperes |
0.57 |
0.64 |
0.73 |
0.84 |
0.96 |
1.1 |
0 |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
0.754 LB-FT |
Starting Current |
10.8 Amps |
| Start Configuration |
DOL |
No-Load Current |
0.933 Amps |
| Break Down Torque |
2.6 LB-FT |
Line-line Resistance @ 25° C |
9.11 Ohms |
| Pull-Up Torque |
1.78 LB-FT |
Temperature Rise, C @ FL (in deg) |
59 |
| Locked-Roter Torque |
2.03 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
0 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
54 |
69 |
78 |
84 |
87 |
88 |
0 |
| Efficiency |
46.7 |
62.1 |
68.9 |
71.5 |
72.6 |
72.4 |
0 |
| Speed (rpm) |
3553 |
3523 |
3491 |
3455 |
3417 |
3373 |
0 |
| Line Amperes |
1.04 |
1.22 |
1.45 |
1.72 |
2.02 |
2.37 |
0 |
|
| |