AC Motors | Washdown | 184TC | TEFC Encl |

Performance Data: CESWDM3613T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 5 HP Hertz 60 NEMA Nom. Eff. 90.2
Volts 208-230/460 Phase 3 Power Factor 91
Full Load Amps 12.4-11.4/5.7 NEMA Design Code A Service Factor 1.15
Speed 3480 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 5 HP
Full Load Torque 7.55 LB-FT Starting Current 69.6 Amps
Start Configuration DOL No-Load Current 2.11 Amps
Break Down Torque 50.4 LB-FT Line-line Resistance @ 25° C 1.87 Ohms
Pull-Up Torque 27.1 LB-FT Temperature Rise, C @ FL (in deg) 82
Locked-Roter Torque 38.1 LB-FT Temp. Rise @ S.F. Load (in deg) 99
Load Characteristics at 460 V, 60 Hz , 5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 54 76 87 91 93 94 92
Efficiency 83.4 88.9 90.4 90.4 89.7 88 90
Speed (rpm) 3568 3541 3514 3484 3451 3417 3464
Line Amperes 2.61 3.44 4.49 5.71 7.05 8.48 6.51
 

* For certified information, contact your local Baldor office.