AC Motors | Severe Duty | TEFC Encl |

Performance Data: CECP4114T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 50 HP Hertz 60 NEMA Nom. Eff. 94.1
Volts 230/460 Phase 3 Power Factor 89
Full Load Amps 112/56 NEMA Design Code B Service Factor 1.15
Speed 3540 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 50 HP
Full Load Torque 74.1 LB-FT Starting Current 403 Amps
Start Configuration DOL No-Load Current 16.6 Amps
Break Down Torque 292 LB-FT Line-line Resistance @ 25° C 0.099999 Ohms
Pull-Up Torque 97.3 LB-FT Temperature Rise, C @ FL (in deg) 78
Locked-Roter Torque 134 LB-FT Temp. Rise @ S.F. Load (in deg) 95
Load Characteristics at 460 V, 60 Hz , 50 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 60 80 87 89 90 91 90
Efficiency 90.8 94 94.5 94.3 93.8 93.2 94
Speed (rpm) 3584.7 3573.5 3562.3 3550.1 3538.9 3526.5 3543
Line Amperes 21.6 31.3 42.9 55.7 69.3 82.9 63.9
 

* For certified information, contact your local Baldor office.