AC Motors | Light Industrial / Commercial | 901-1200 RPM | 48YZ |

Performance Data: YPC164A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .25 HP Hertz 60 NEMA Nom. Eff. 0
Volts 115 Phase 1 Power Factor 0
Full Load Amps 3.7 NEMA Design Code - Service Factor 1
Speed 1075 LR KVA Code C Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 115 V, 60 Hz, 0.25 HP
Full Load Torque 1.2 LB-FT Starting Current 7.8 Amps
Start Configuration DOL No-Load Current 2.6 Amps
Break Down Torque 1.7 LB-FT Line-line Resistance @ 25° C 5.18 Ohms
Pull-Up Torque 0.4 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 0.5 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 115 V, 60 Hz , 0.25 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 53 64 74 81 84 0 0
Efficiency 31 46.3 54.5 55.5 50.7 0 0
Speed (rpm) 1172 1148 1117 1073 1009 0 0
Line Amperes 2.7 2.9 3.2 3.7 4.4 0 0
 

* For certified information, contact your local Baldor office.