AC Motors | Light Industrial / Commercial |

Performance Data: YPC144A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .25 HP Hertz 60 NEMA Nom. Eff. 0
Volts 115 Phase 1 Power Factor 0
Full Load Amps 3.5 NEMA Design Code N Service Factor 1
Speed 1625 LR KVA Code C Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 115 V, 60 Hz, 0.25 HP
Full Load Torque 0.8 LB-FT Starting Current 9 Amps
Start Configuration DOL No-Load Current 2.34 Amps
Break Down Torque 1.4 LB-FT Line-line Resistance @ 25° C 4.29 Ohms
Pull-Up Torque 0.13 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 0.3 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 115 V, 60 Hz , 0.25 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 52 65 74 81 85 88 0
Efficiency 34.7 50.4 57.5 58.7 56 43.3 0
Speed (rpm) 1761 1726 1687 1632 1568 1392 0
Line Amperes 2.4 2.65 3 3.51 4.07 5.48 0
 

* For certified information, contact your local Baldor office.