AC Motors | Washdown |

Performance Data: WDM3538

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 80
Volts 230/460 Phase 3 Power Factor 69
Full Load Amps 1.6/.8 NEMA Design Code B Service Factor 1.25
Speed 1740 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.5 HP
Full Load Torque 1.49 LB-FT Starting Current 6.34 Amps
Start Configuration DOL No-Load Current 0.608 Amps
Break Down Torque 6.71 LB-FT Line-line Resistance @ 25° C 34 Ohms
Pull-Up Torque 4.67 LB-FT Temperature Rise, C @ FL (in deg) 54
Locked-Roter Torque 5.31 LB-FT Temp. Rise @ S.F. Load (in deg) 65
Load Characteristics at 460 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 28 45 59 69 75 80 75
Efficiency 59.5 73.1 78.5 80 80.1 78.9 80.1
Speed (rpm) 1788 1774 1759 1741 1722 1702 1722
Line Amperes 0.624 0.669 0.744 0.844 0.957 1.1 0.957
 

* For certified information, contact your local Baldor office.