| Rated Output |
2 HP |
Hertz |
60 |
NEMA Nom. Eff. |
84 |
| Volts |
208-230/460 |
Phase |
3 |
Power Factor |
72 |
| Full Load Amps |
6.65-6.16/3.08 |
NEMA Design Code |
B |
Service Factor |
1.15 |
| Speed |
1750 |
LR KVA Code |
L |
Rating - Duty |
40C AMB-CONT |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
5.99 LB-FT |
Starting Current |
23.8 Amps |
| Start Configuration |
DOL |
No-Load Current |
2.01 Amps |
| Break Down Torque |
24.2 LB-FT |
Line-line Resistance @ 25° C |
7.58 Ohms |
| Pull-Up Torque |
14.8 LB-FT |
Temperature Rise, C @ FL (in deg) |
69 |
| Locked-Roter Torque |
19 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
79 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
31 |
50 |
63 |
72 |
78 |
81 |
76 |
| Efficiency |
70.8 |
81 |
83.6 |
84.1 |
83.5 |
82.2 |
83.7 |
| Speed (rpm) |
1789 |
1777 |
1764 |
1751 |
1734 |
1718 |
1741 |
| Line Amperes |
2.08 |
2.33 |
2.68 |
3.08 |
3.61 |
4.19 |
3.4 |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
5.96 LB-FT |
Starting Current |
47.6 Amps |
| Start Configuration |
DOL |
No-Load Current |
4.01 Amps |
| Break Down Torque |
24.2 LB-FT |
Line-line Resistance @ 25° C |
1.895 Ohms |
| Pull-Up Torque |
14.8 LB-FT |
Temperature Rise, C @ FL (in deg) |
69 |
| Locked-Roter Torque |
19 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
79 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
31 |
50 |
63 |
72 |
78 |
81 |
76 |
| Efficiency |
70.8 |
81 |
83.6 |
84.1 |
83.5 |
82.2 |
83.7 |
| Speed (rpm) |
1789 |
1777 |
1764 |
1751 |
1734 |
1718 |
1741 |
| Line Amperes |
4.16 |
4.66 |
5.36 |
6.16 |
7.22 |
8.38 |
6.8 |
|
| |