AC Motors | Unit Handling | 1400-1800 RPM | TEFC Encl | 575 Volt |

Performance Data: VUHM3554T-5

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 84
Volts 575 Phase 3 Power Factor 70
Full Load Amps 1.9 NEMA Design Code B Service Factor 1.15
Speed 1755 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 575 V, 60 Hz, 1.5 HP
Full Load Torque 4.43 LB-FT Starting Current 15.2 Amps
Start Configuration DOL No-Load Current 1.28 Amps
Break Down Torque 19.4 LB-FT Line-line Resistance @ 25° C 16.6 Ohms
Pull-Up Torque 10.5 LB-FT Temperature Rise, C @ FL (in deg) 56
Locked-Roter Torque 13.8 LB-FT Temp. Rise @ S.F. Load (in deg) 65
Load Characteristics at 575 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 30 48 61 70 77 80 74
Efficiency 68.3 79.1 83.1 84.1 83.9 83 84
Speed (rpm) 1792 1782 1772 1761 1749 1735 1754
Line Amperes 1.32 1.45 1.64 1.89 2.17 2.5 2.06
 

* For certified information, contact your local Baldor office.