AC Motors | Unit Handling | 1400-1800 RPM | Three Phase | 56C |

Performance Data: VUHM3542

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .75 HP Hertz 60 NEMA Nom. Eff. 77
Volts 208-230/460 Phase 3 Power Factor 75
Full Load Amps 2.5-2.4/1.2 NEMA Design Code B Service Factor 1.15
Speed 1735 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.75 HP
Full Load Torque 2.27 LB-FT Starting Current 8.02 Amps
Start Configuration DOL No-Load Current 0.816 Amps
Break Down Torque 8.55 LB-FT Line-line Resistance @ 25° C 31 Ohms
Pull-Up Torque 5.09 LB-FT Temperature Rise, C @ FL (in deg) 38
Locked-Roter Torque 5.66 LB-FT Temp. Rise @ S.F. Load (in deg) 45
Load Characteristics at 460 V, 60 Hz , 0.75 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 35 54 67 76 83 87 80
Efficiency 59.8 72.1 76.3 78 77.5 76.1 77.7
Speed (rpm) 1786 1771 1757 1738 1720 1701 1728
Line Amperes 0.838 0.915 1.02 1.18 1.37 1.58 1.3
 

* For certified information, contact your local Baldor office.